下载文档 () / 20

57E0003X21G11B

Eaton Cooper Power series CL-7 communication card with Ethernet LC connector provided with communication base board

常用规格

Product Name
Eaton Cooper Power series CL-7 communication card
Catalog Number
57E0003X21G11B
UPC
786689799243
Product Length/Depth
8.25 in
Product Height
1.75 in
Product Width
5.31 in
Product Weight
0.6 lb
Certifications
Not Applicable

产品规格

Special features
None
Application
Communication
Accessories
None
Degree of protection
Conformal Coated
Enclosure
None
Frequency rating
50-60 Hz
Mounting
Panel
Type
Communication Card

导出产品规格