下载文档 () / 20
动力,因我们而不同*

580061FULL-0101

Eaton, Alarms & signalling devices, Fulleon, Squashni base sounder, White housing, Cover included (SQ/SV/W/S/C)

常用规格

Product Name
Eaton Squashni Base sounder
Catalog Number
580061FULL-0101
Product Length/Depth
27 mm
Product Height
113 mm
Product Width
113 mm
Product Weight
0.187 kg
Certifications
Not Applicable

产品规格

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
93 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.018 A
Addressing mode
Hard addressing
Alarm current
32 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

导出产品规格