| Product Name |
Eaton Solex Xenon fire alarm beacon
|
| Catalog Number |
590203FULL-0303
|
| Product Length/Depth |
66 mm
|
| Product Height |
18 mm
|
| Product Width |
66 mm
|
| Product Weight |
0.014 kg
|
| Compliances |
CE marking
|
| Type of accessory/spare part |
Cover
|
| Material |
Plastic
|
| Suitable for intrusion alarm |
Yes
|
| Suitable for fire alarm |
Yes
|
| Current supply |
Other
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|
| Color |
Blue
|