下载文档 () / 20
动力,因我们而不同*

593006FULL-0118

Eaton, Alarms & signalling devices, Fulleon, Roshni base, Shallow white (FW) base

常用规格

Product Name
Eaton Basic mechanical accessory - wall mount
Catalog Number
593006FULL-0118
Product Length/Depth
20 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.029 kg
Certifications
CE

产品规格

Type of accessory/spare part
Mounting material
Material
Plastic
Suitable for intrusion alarm
Yes
Suitable for fire alarm
Yes
Current supply
Other

导出产品规格