| Product Name |
Eaton SQG3-23
|
| Catalog Number |
593107FULL-0338
|
| Product Length/Depth |
13 mm
|
| Product Height |
114 mm
|
| Product Width |
114 mm
|
| Product Weight |
0.044 kg
|
| Certifications |
Not Applicable
|
| Type of accessory/spare part |
Mounting material
|
| Material |
Plastic
|
| Suitable for intrusion alarm |
Yes
|
| Suitable for fire alarm |
Yes
|
| Current supply |
Other
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|
| Color |
White
|