| Product Name |
Eaton Asserta Industrial sounder
|
| Catalog Number |
599005FULL-0313
|
| Product Length/Depth |
76 mm
|
| Product Height |
30 mm
|
| Product Width |
91 mm
|
| Product Weight |
0.025 kg
|
| Certifications |
Not Applicable
|
| Type of accessory/spare part |
Cover
|
| Material |
Plastic
|
| Suitable for intrusion alarm |
Yes
|
| Suitable for fire alarm |
Yes
|
| Current supply |
Other
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|
| Color |
Other
|