知识搜索
下载文档 () / 20
动力,因我们而不同*

5CLE-100E

Eaton Bussmann series 5CLE fuse, Single barrel, Indoor/outdoor, 100A, 63 kAIC, E-Rated power, CLE

常用规格

Product Name
Eaton Bussmann series CLE fuse
Catalog Number
5CLE-100E
UPC
051712528504
Product Length/Depth
17.9 in
Product Height
3 in
Product Width
3 in
Product Weight
10 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable
Catalog Notes
Consult factory for mountings.

电气额定值

Amperage Rating
100 A
Interrupt rating
63 kAIC

一般信息

Special features
Single barrel, Indoor/outdoor

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。