知识搜索
下载文档 () / 20
动力,因我们而不同*

5CLE-20E

Eaton Bussmann series 5CLE fuse, Indoor, single barrel, 4.8 kV, 20A, 50 kAIC, E-Rated power, CLE, Class E, Single barrel

常用规格

Product Name
Eaton Bussmann series CLE fuse
Catalog Number
5CLE-20E
UPC
051712528672
Product Length/Depth
12.9 in
Product Height
2 in
Product Width
2 in
Product Weight
6 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
5.5 kV; Type CLE; Size C fuses have 11-1/2-inch (292.1mm) clip center

电气额定值

Amperage Rating
20 A
Interrupt rating
50 kAIC
Voltage rating
4.8 kV

一般信息

Class
Class E
Special features
Indoor, single barrel

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。