知识搜索
下载文档 () / 20
动力,因我们而不同*

5HLE-150E

Eaton Bussmann series 5HLE fuse, Indoor/outdoor, single barrel, 4.8 kV, 150A, 63 kAIC, E-Rated power, HLE, Class E, Single barrel

常用规格

Product Name
Eaton Bussmann series HLE fuse
Catalog Number
5HLE-150E
UPC
786670600145
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
9 lb
Compliances
Contact Manufacturer
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

电气额定值

Amperage Rating
150 A
Interrupt rating
63 kAIC
Voltage rating
4.8 kV

一般信息

Class
Class E
Special features
Indoor/outdoor, single barrel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。