知识搜索
下载文档 () / 20
动力,因我们而不同*

5HLE-450E

Eaton Bussmann series 5HLE fuse, 4.8 kV, 450E, 63 kAIC, HLE, Class E, Double barrel

常用规格

Product Name
Eaton Bussmann series HLE fuse
Catalog Number
5HLE-450E
UPC
051712491051
Product Length/Depth
15.9 in
Product Height
6.3 in
Product Width
3 in
Product Weight
18 lb
Certifications
IEEE Std. C37.41
Catalog Notes
Consult factory for mountings.

电气额定值

Amperage Rating
450 E
Interrupt rating
63 kAIC
Voltage rating
4.8 kV

一般信息

Class
Class E

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。