下载文档 () / 20
动力,因我们而不同*

5L1000TH

Eaton 5L UPS, Tower, 1000VA, 600W, 5-15P input, Outputs: (6) NEMA 5-15P and Schuko, 230V, AVR

常用规格

Product Name
Eaton 5L UPS
Catalog Number
5L1000TH
Product Length/Depth
139 mm
Product Height
191 mm
Product Width
359 mm
Product Weight
8.9 kg
Certifications
EN 62040-2
EN 61000-4

产品规格

Topology
Line-interactive
Input connection
Fixed connection
Receptacle
(6) NEMA 5-15P and Schuko
Voltage
230V
Communication
1 USB port
User interface
LED
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
160-290 V
Output frequency
Auto sensing, 50 Hz default

导出产品规格