下载文档 () / 20
动力,因我们而不同*

5L650UNI

Eaton 5L UPS, Tower, 650VA, 360W, Schuko input, Outputs: (2) Universal, 230V, AVR

常用规格

Product Name
Eaton 5L UPS
Catalog Number
5L650UNI
Product Length/Depth
100 mm
Product Height
140 mm
Product Width
278 mm
Product Weight
4.3 kg
Certifications
EN 62040-2
EN 61000-4

产品规格

Topology
Line-interactive
VA rating
650 VA
Input connection
Fixed connection
Receptacle
(2) Universal
Voltage
230V
Communication
1 USB port
User interface
LED
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Input voltage range
160-290 V
Output frequency
Auto sensing, 50 Hz default

导出产品规格