下载文档 () / 20
动力,因我们而不同*

5NCLPT-1E

Eaton Bussmann series medium auxiliary fuse, 5.5kV 1E RATED CURRENT LIMITING FUSE, 1 A, 63K A Breaking Cap, ANSI, Class E, Bolt-on

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
5NCLPT-1E
UPC
782114610107
Product Length/Depth
143 mm
Product Height
20.6 mm
Product Width
20.6 mm
Product Weight
110 g
Certifications
IEEE Std. C37.41
Catalog Notes
Consult factory for mountings.

产品规格

Amperage Rating
1 A
Fuse indicator
Non Indicating
Fuse size
143 x 20.6 mm
Breaking capacity
63 kA
Product application
Auxiliary transformer protection
Standard
ANSI
Class
Class E
Construction type
Bolt-on
Fuse shape
Cylindrical
Fuse diameter
20.6 mm
Interrupt rating
63 kAIC
Connection
Ferrule end x ferrule end
Construction size
143 x 20.6 mm
Packaging type
Standard
Quantity
1
Voltage rating
5.5 kV
Type
NCLPT
Fuse type
NCLP

导出产品规格