下载文档 () / 20
动力,因我们而不同*

5NCLPT-2E

Eaton Bussmann series medium auxiliary fuse, VT fuse-link, medium voltage, 1 A, AC 5.5 kV, 142 x 25.4 mm, back-up, BS, IEC, US, 1E, Protect of auxiliary trans, 1 A, 1E, 50K A Breaking Cap, Inst Air, E, British Standard, Class back-up

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
5NCLPT-2E
UPC
051712697538
Product Length/Depth
5.63 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
1.45 lb
Certifications
IEEE Std. C37.41
Catalog Notes
Consult factory for mountings.

产品规格

Amperage Rating
2 A
Fuse indicator
Non Indicating
Fuse size
143 x 20.6 mm
0.81" X 5.63"
Breaking capacity
63 kA
Product application
Auxiliary transformer protection
Release characteristic
E
Standard
ANSI
Voltage type
AC
Class
Class E
Construction type
Bolt-on
Fuse shape
Cylindrical
Fuse diameter
0.81 in
Interrupt rating
63 kAIC
Connection
Ferrule end x ferrule end
Construction size
143 x 20.6 mm
0.81" X 5.63"
Packaging type
Standard
Quantity
1
Voltage rating
5.5 kV
Type
NCLPT
Special features
Non-Indicating
Fuse type
NCLP

导出产品规格