下载文档 () / 20
动力,因我们而不同*

5P650AU

Eaton 5P UPS, 650VA, 420W, AU 10A input, Outputs: (2) AU 10A; (3) IEC C13, 230V, Tower

常用规格

Product Name
Eaton 5P UPS
Catalog Number
5P650AU
Product Length/Depth
150 mm
Product Height
230 mm
Product Width
345 mm
Product Weight
7.8 kg
Compliances
CB
C-Tick Compliant
Certifications
IEC/EN 62040-2
EN 62040-3
IEC/EN 62040-1

产品规格

Special features
  • Energy efficient UPS with energy metering
  • Easy to operate : next-generation multilingual LCD display
  • Automatic voltage regulation and sinewave output
  • Remote reboot and runtime optimization thanks to 2 manageable outlets
  • Monitoring & shutdown software for
Topology
Line-interactive
Construction type
Free standing model
Color
Black/silver
VA rating
850 VA
Wattage
420 W
Rack mounting kit
No
Package contents
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • QuickStart
  • Safety Instructions
Auto shutdown function
Yes
Input connection
Fixed connection
Input nominal voltage
230V default (200/208/220/230/240V)
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40-70 Hz in low-sensitivity mode
Receptacle
(2) AU; (3) IEC C13
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Runtime graph
View runtime graph
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options
Communication
1 USB port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously), 1 mini-terminal block for remote ON/OFF and Remote Power Off
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
2000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 35°C (32° to 95°F)
Efficiency at max. load
96%
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Output frequency
50/60 Hz ±0.1 % (autosensing)
Output voltage range
230 V (+6%/-10%)
Phase (input)
Single-phase
Phase (output)
Single-phase
Runtime at full load
2 min

导出产品规格