下载文档 () / 20
动力,因我们而不同*

5P850IR-TH

Eaton 5P UPS, 850i Rack1U, 850 VA, 600 W, Input: C14, Outputs: (4) C13, Rack, 1U

常用规格

Product Name
Eaton 5P UPS
Catalog Number
5P850IR-TH
Product Length/Depth
438 mm
Product Height
43.2 mm
Product Width
509 mm
Product Weight
13.8 kg
Compliances
TUV
CB
Certifications
IEC/EN 62040-1
EN 62040-3
IEC/EN 62040-2

产品规格

Special features
  • Energy efficient UPS with energy metering High-density protection for networks : 1U only !
  • Easy to operate : next-generation multilingual LCD display
  • Automatic voltage regulation and sinewave output
  • Remote reboot and runtime optimization thanks to 2 manageable outlets
  • Monitoring & shutdown software for VMware, Hyper-V, Windows, Linux, …
  • 1 USB port & 1 Serial + contact port for compatibility with existing or future hardware
  • 1 Slot for optional com card (Network, Modbus or Relay)
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Hot swappable batteries from front panel
  • Connector for Remote power off or remote ON/OFF function
Topology
Line-interactive
Rack size
1U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
VA rating
850 VA
Wattage
600 W
Rack mounting kit
Yes
Package contents
  • Rack-mounting kit
  • cable locking system
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • QuickStart
  • Safety Instructions
Auto shutdown function
Yes
Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
Receptacle
(4) C13
Number of Outputs C13
4
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Runtime graph
View runtime graph
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Extended battery capability
No
Communication
1 USB port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously), 1 mini-terminal block for remote ON/OFF and Remote Power Off
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
2000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 35°C (32° to 95°F)
Efficiency at max. load
97%
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Output frequency
50/60 Hz
Output voltage range
230 V (+6%/-10%)
Phase (input)
Single-phase
Phase (output)
Single-phase
Runtime at full load
4 min

导出产品规格