下载文档 () / 20
动力,因我们而不同*

5PX2200IRT2UAU

Eaton 5PX UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U

常用规格

Product Name
Eaton 5PX UPS
Catalog Number
5PX2200IRT2UAU
Product Length/Depth
441.2 mm
Product Height
86.2 mm
Product Width
522 mm
Product Weight
28.5 kg
Compliances
CB
C-Tick Compliant
Certifications
EN 62040-3
IEC/EN 62040-2
IEC/EN 62040-1

产品规格

Special features
  • Versatile product for Rack or Tower installation
  • Energy efficient
  • Easy to operate : next-generation multilingual LCD display
  • Compatibility with power factor corrected power supplies (ratio W/VA=0.9)
  • Remote reboot and runtime optimization thanks to 4 programmable outlets (2 x 2 oulet groups)
  • Energy metering down to the outlet group level
  • 1 USB port & 1 Serial + contact port for compatibility with existing or future hardware
  • Monitoring & shutdown software for VMware, Hyper-V, Windows, Linux.
  • 1 Slot for optional com card (Network Management card, ….)
  • Advance Battery Management (ABM) technology to increase battery lifetime
  • Long backup time with up to 4 optional EBM cabinets
  • Hot swappable batteries from front panel
  • Secured rack installation : cable locking system
  • Connector for Remote power off or remote ON/OFF function
Topology
Line-interactive
Rack size
2U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
Enclosure
Black/silver
VA rating
2200 VA
Wattage
1980 W
Rack mounting kit
Yes
Surge protection
Yes
Internal bypass
Yes
Auto shutdown function
Yes
Input connection
C20
Input cord length
1.8m
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
Receptacle
(8) C13, (1) C19
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Runtime graph
View runtime graph
Battery management
ABM & Temperature compensated charging method (user selectable), Automatic battery test, deep discharge protection, automatic recognition of external battery units
Battery replacement
User replaceable
Battery rating
12V/9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Communication
1 USB port + 1 RS232 serial port and relay contacts (USB and RS232 ports cannot be used simultaneously), 1 mini-terminal block for remote ON/OFF and Remote Power Off
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 205
Noise level
<45 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Battery quantity
4
Efficiency at max. load
97%
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
230 V (+6%/-10%)
Phase (input)
Single-phase
Phase (output)
Single-phase
Runtime at full load
2 min

导出产品规格