| Product Name |
Eaton 5S UPS
|
| Catalog Number |
5S550
|
| UPC |
743172043528
|
| Product Length/Depth |
10.2 in
|
| Product Height |
9.8 in
|
| Product Width |
3.4 in
|
| Product Weight |
12.3 lb
|
| Compliances |
ISO 9001
|
| Certifications |
UL 1561
cUL Listed UL 1449 |
| Topology |
Line-interactive
|
| Construction type |
Free standing model
|
| Color |
Black
|
| VA rating |
550 VA
|
| Wattage |
330W
|
| Package contents |
|
| Surge protection |
Yes
|
| Input connection |
5-15P
|
| Input cord length |
6 ft
|
| Input nominal voltage |
120V
|
| Input frequency range |
46-70 Hz (50 Hz system); 57-70 Hz (60 Hz system)
|
| Receptacle |
(8) 5-15R
|
| Number of Outputs 5-15R |
8
|
| Output nominal voltage |
100/120/127V
|
| Runtime graph |
|
| Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
Not available
|
| Standard factory warranty |
|
| Extended service plans |
|
| Communication |
USB HID port as standard, 6-ft USB cable included
|
| Software compatibility |
Eaton UPS Companion software
|
| Noise level |
<25 dB at 1 meter
|
| Relative humidity |
0-93% non-condensing
|
| Temperature range |
0° to 35°C (32° to 95°F)
|
| Efficiency at max. load |
95%
|
| Input voltage range |
93-138 Vac
|
| Quantity |
1
|