下载文档 () / 20
动力,因我们而不同*

5S550I-TH

Eaton 5S UPS, 550 VA, 330 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Tower TH

常用规格

Product Name
Eaton 5S UPS
Catalog Number
5S550I-TH
Product Length/Depth
87 mm
Product Height
250 mm
Product Width
260 mm
Product Weight
4.96 kg
Compliances
CE Marked
TISI
CB
Certifications
IEC/EN 62040-1
IEC/EN 62040-2

产品规格

Topology
Line-interactive
Construction type
Free standing model
Color
Black
VA rating
550 VA
Wattage
330W
Rack mounting kit
No
Surge protection
Yes
Auto shutdown function
Yes
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
46-70 Hz
Receptacle
(3) C13, (1) C13 surge only
Output waveform
Step wave
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery replacement
User replaceable
Battery rating
12V / 5Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Communication
USB port (HID compliant), cable supplied
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LED
Type of interface
USB
Potential free switch contact
No
Altitude
2000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-85% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Battery quantity
1
Input voltage range
175-275 V
Output frequency
50/60 Hz autoselect
Phase (input)
Single-phase
Phase (output)
Single-phase
Runtime at full load
1 min

导出产品规格