下载文档 () / 20
动力,因我们而不同*

5S700I-AU

9207-53085PH 8753 EATON AU 700VA 240/240 TAURUS LED

常用规格

Product Name
Eaton 5S UPS
Catalog Number
5S700I-AU
Product Length/Depth
87 mm
Product Height
250 mm
Product Width
260 mm
Product Weight
6.2 kg
Certifications
Contact Manufacturer

导出产品规格