下载文档 () / 20
动力,因我们而不同*

5SC1000-TW

Eaton 5SC UPS, 1000 VA, 700 W, 5-15P input, Outputs: (8) 5-15R, BSMI

常用规格

Product Name
Eaton 5SC UPS
Catalog Number
5SC1000-TW
Product Length/Depth
13.4 in
Product Height
8.2 in
Product Width
5.9 in
Product Weight
25.6 lb
Compliances
CB
CE Marked
BSMI
Certifications
IEC/EN 62040-2
UL 1778
IEC/EN 62040-1

产品规格

Topology
Line-interactive
Construction type
Free standing model
Color
Black
VA rating
1000 VA
Wattage
700 W
Surge protection
Yes
Input connection
5-15P
Input cord length
6 ft
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
Receptacle
(8) 5-15R
Voltage
120V
Output nominal voltage
100/110/120V
Runtime graph
View runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery type
Sealed, lead-acid
Extended battery capability
Not available
Communication
RS-232 (RJ45) port; USB port as standard (HID). 6-foot RS-232 and USB cables included
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD display
Noise level
<40 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Efficiency at max. load
94%
Input voltage range
96-144 Vac

导出产品规格