下载文档 () / 20
动力,因我们而不同*

600122FULL-0009

Eaton, Alarms & signalling devices, Fulleon, DAGS Sounder only

常用规格

Product Name
Eaton LED Remote Indicator
Catalog Number
600122FULL-0009
Product Length/Depth
49 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.083 kg
Certifications
Not Applicable

产品规格

Number of tones
1
Color housing
White
Material housing
Plastic
Sound output
60 dB
Nominal voltage
20 V
Type of current
DC
Electricity consumption
0.006 A
Addressing mode
Hard addressing
Alarm current
10 mA
Construction material
ABS/FR
Operating temperature - max
60 °C
Operating temperature - min
-20 °C
System topology
Conventional (Non-Addressable)
Tones
1
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP23
Cable entry
Rear
System wiring
0.28 - 2.5 mm

导出产品规格