下载文档 () / 20
动力,因我们而不同*

600124FULL-0014

Eaton, Alarms & signalling devices, Fulleon, Remote Indicator DAGS 3000, Buzzer, Red lens, White housing (DAGS3000RL REM IND SDR+LED MAX V)

常用规格

Product Name
Eaton LED Remote Indicator
Catalog Number
600124FULL-0014
Product Length/Depth
49 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.083 kg
Compliances
EN

产品规格

Nominal voltage - max
30 V
Nominal voltage - min
3 V
Type of current
DC
Electricity consumption
0.015 A
Power
0.36 W
Lens color
Red
Lamp type
LED
Sound output
66 dB
Type of optical signal
Continuous light
Type of acoustic signal device
Buzzer
Type of acoustic signal
Continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
0.5 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
0.015 mA
Alarm current - min
0.015 mA
Construction material
PC/ABS
EN Certified Tones
0
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
60 °C
Operating temperature - min
-20 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
1
Voice tones
No
Product branding
Eaton
Degree of protection
IP23
Suitable for
Ceiling Mounting
Wall Mounting
Light color
Red
System wiring
0.5 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

导出产品规格