下载文档 () / 20
动力,因我们而不同*

6009B-380

Eaton Crouse-Hinds series Pauluhn 6000 receptacle, 30A, Three-wire, two-pole, Brass, Angle, 380 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 6000 receptacle
Catalog Number
6009B-380
UPC
662276384064
Product Length/Depth
4.75 in
Product Height
5.88 in
Product Width
2.75 in
Product Weight
7.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
Angle
Amperage Rating
30A
Voltage rating
380 Vac
Configuration
Three-wire, two-pole
Material
Brass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。