下载文档 () / 20
动力,因我们而不同*

602418-4FS3PT

Eaton B-Line series ground mounted panel enclosure, 60" height, 18" length, 24" width, NEMA 4, Hinged cover, 4FS3PT enclosure, Ground mount, Large single door, No mounting provisions, Carbon steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series type 4 panel enclosures
Catalog Number
602418-4FS3PT
UPC
782051891164
Product Length/Depth
18 in
Product Height
60 in
Product Width
24 in
Product Weight
220.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
3-pt latching handle
Style
Large single door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
4FS3PT enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Key lock padlock provision
Mounting hole details
No mounting provisions

导出产品规格