下载文档 () / 20
动力,因我们而不同*

604812-4FDQT

Eaton B-Line series ground mounted panel enclosure, 60" height, 4" length, 48" width, NEMA 4, Hinged cover, 4FDQT enclosure, Ground mount, Large double door, Ground mount legs, Carbon steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series type 4 panel enclosures
Catalog Number
604812-4FDQT
UPC
782051893939
Product Length/Depth
4 in
Product Height
60 in
Product Width
48 in
Product Weight
317.7 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
1/4 turn latches
Style
Large double door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge, 14 gauge
Model
4FDQT enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Padlock provision
Mounting hole details
Ground mount legs

导出产品规格