下载文档 () / 20
动力,因我们而不同*

624812-4XSS6FD3PT

Eaton B-Line series ground mounted panel enclosure, 62" height, 12" length, 48" width, NEMA 4X, Hinged cover, 4XSS6FD3PT enclosure, Ground mount, Large double door, Ground mount legs, 316 stainless steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series type 4X panel enclosures
Catalog Number
624812-4XSS6FD3PT
UPC
782051888645
Product Length/Depth
12 in
Product Height
62 in
Product Width
48 in
Product Weight
386.7 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Stainless handle with 3-pt latching
Style
Large double door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
316 stainless steel
Cover type
Hinged
Wall thickness
12 gauge
Model
4XSS6FD3PT enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Key lock padlock provision
Mounting hole details
Ground mount legs

导出产品规格