Eaton Crouse-Hinds series Pauluhn RigPro linear fluorescent light fixture
62A8004AD

62A8004AD

Eaton Crouse-Hinds series Pauluhn RigPro linear fluorescent light fixture,1/2" entry ,50/60 Hz,4 ft lamp,Fluorescent,Clear polycarbonate lens,T12HO RDC,Aluminum,Through feed,120-277 Vac,48W
62A8004AD - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn RigPro linear fluorescent light fixture
Catalog Number
62A8004AD
UPC
662276384293
Product Length/Depth
48.5 in
Product Height
8 in
Product Width
7.25 in
Product Weight
19 lb

产品规格

Wattage
48W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 2
Class III
NEMA Rating
4
Entry size
1/2"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Clear polycarbonate
Light type
T12HO RDC
Material
Aluminum
Style
Through feed
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.