63{}100CML

Neutral link, LV, 100 A, AC 660 V, BS88, BS
63/100CML - Bussmann 系列低压英标 BS88 熔断器支持件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63/100CML
Product Length/Depth
120 mm
Product Height
5 mm
Product Width
180 mm
Product Weight
15.5 g
Compliances
CE

产品规格

Type
fuse accessory
Application
General industrial applications
Amperage Rating
100 A
Accessory/spare part type
Neutral link
Construction size
BS88
Suitable for
CM63 Camaster fuse holder
CM100 Camaster fuse holder
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题