63{}100LSC

Eaton Bussmann series low voltage British standard lockable safety carrier, 100A, Non Indicating, fuse accessory
63/100LSC - Bussmann 系列低压英标 BS88 熔断器支持件

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63/100LSC
UPC
051712673778
Product Length/Depth
151.99 mm
Product Height
94.99 mm
Product Width
57.98 mm
Product Weight
915.08 g
Compliances
Contact factory

产品规格

Type
fuse accessory
Application
General industrial applications
Accessory/spare part type
Other
Lockable safety carrier
Fuse indicator
Non-indicating
Construction size
Other
Quantity
5
Suitable for
CM63 Camaster fuse holder
CM100 Camaster fuse holder
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.