下载文档 () / 20
动力,因我们而不同*

6309

Eaton B-Line series fastener hardware and accessories, 640 lb load capacity, 1/2", Drop-in anchors

常用规格

Product Name
Eaton B-Line series setting tool
Catalog Number
6309
UPC
781011032326
Product Length/Depth
1.189 in
Product Height
1.189 in
Product Width
0.5 in
Product Weight
0.45 lb
Certifications
cULus Listed

Model

Type
Drop-in anchors

Specifications

Size
1/2 inch
Load capacity
640 lbs

导出产品规格