63ENL

Neutral link, LV, 63 A, AC 550 V, BS88/F2, BS
63ENL - Bussmann 系列低压英标 BS88 熔断器支持件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63ENL
Product Length/Depth
120 mm
Product Height
5 mm
Product Width
180 mm
Product Weight
11.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88

产品规格

Type
fuse accessory
Application
General industrial applications
Amperage Rating
63 A
Accessory/spare part type
Neutral link
Construction size
BS88/F2
Suitable for
63ENS Safeloc fuse holder
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题