下载文档 () / 20
动力,因我们而不同*

640204FULL-0067

Eaton Alarms & signalling devices, Fulleon, Flashni Xenon sounder beacon, 12V DC, Blue lens, Shallow red base, Set to Tone 5 (FL/RL/R/S 12V SND5)

常用规格

Product Name
Eaton Flashni Audible visual alarm
Catalog Number
640204FULL-0067
Product Length/Depth
92 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.308 kg
Certifications
CE

产品规格

Nominal voltage - max
15 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.11 A
Power
2.64 W
Lens color
Red
Lamp type
Xenon
Sound output
104 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Other
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
0.11 mA
Alarm current - min
0.083 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP21
Suitable for
Wall Mounting
Ceiling Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

导出产品规格