下载文档 () / 20
动力,因我们而不同*

651003FULL-0008X

Eaton, Alarms & signalling devices, Fulleon, Symphoni High Output sounder, White (W1) housing (SY/HO/W1)

常用规格

Product Name
Eaton Symphoni Fire alarm sounder
Catalog Number
651003FULL-0008X
Product Length/Depth
96 mm
Product Height
108 mm
Product Width
108 mm
Product Weight
0.58 kg
Certifications
Not Applicable

产品规格

Number of tones
32
Color housing
White
Material housing
Plastic
Sound output
120 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.24 A
Addressing mode
Hard addressing
Alarm current
26 mA
Construction material
ABS/FR
EN Certified Tones
6
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
0.28 - 2.5 mm

导出产品规格