下载文档 () / 20
动力,因我们而不同*

654065FULL-1052X

Eaton, Alarms & signalling devices, Fulleon, Symphoni G1 sounder, Weatherproof, White (W1) housing (SY/WP/W1)

常用规格

Product Name
Eaton Symphoni Fire alarm sounder
Catalog Number
654065FULL-1052X
Product Length/Depth
96 mm
Product Height
110 mm
Product Width
110 mm
Product Weight
0.32 kg
Certifications
Not Applicable

产品规格

Number of tones
3
Color housing
White
Material housing
Plastic
Sound output
100 dB
Nominal voltage
24 V
Type of current
DC
Electricity consumption
0.005 A
Addressing mode
Hard addressing
Alarm current
5 mA
Construction material
ABS/FR
EN Certified Tones
3
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System topology
Conventional (Non-Addressable)
Tones
3
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

导出产品规格