| Product Name |
Eaton Symphoni Fire alarm sounder
|
| Catalog Number |
654070FULL-1070X
|
| Product Length/Depth |
96 mm
|
| Product Height |
108 mm
|
| Product Width |
108 mm
|
| Product Weight |
0.236 kg
|
| Certifications |
Not Applicable
|
| Number of tones |
4
|
| Color housing |
White
|
| Material housing |
Plastic
|
| Sound output |
99 dB
|
| Nominal voltage |
24 V
|
| Type of current |
DC
|
| Electricity consumption |
0.081 A
|
| Addressing mode |
Hard addressing
|
| Alarm current |
81 mA
|
| Construction material |
ABS/FR
|
| EN Certified Tones |
4
|
| Operating temperature - max |
55 °C
|
| Operating temperature - min |
-10 °C
|
| Standby current |
0
|
| System topology |
Conventional (Non-Addressable)
|
| Tones |
4
|
| Voice tones |
Yes
|
| Product branding |
Eaton
|
| Humidity (non condensing) - max |
95 %
|
| Humidity (non condensing) - min |
0 %
|
| Degree of protection |
IP21
|
| EN Certification Standards |
EN54 Pt3 (Fire Alarm Sounders)
|
| Cable entry |
Rear
|
| System wiring |
0.28 - 2.5 mm
|