Eaton Crouse-Hinds series raintight compression connector
656RT

656RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 2-1/2"
656RT - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
656RT
UPC
784564004420
Product Length/Depth
5.13 in
Product Height
3.42 in
Product Width
3.42 in
Product Weight
1.77 lb

产品规格

Special features
Raintight
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Non-insulated
Thread
Threadless
Trade size
2-1/2"
Style
Compression
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.