下载文档 () / 20
动力,因我们而不同*

66 FTFGV

Eaton B-Line series wireway telescoping fitting, Lay-in, Wireway telescoping fitting, NEMA 1, Galvanized steel

常用规格

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
66 FTFGV
UPC
782051006353
Product Length/Depth
12 in
Product Height
6.25 in
Product Width
8.75 in
Product Weight
5.173 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Galvanized steel
Degree of protection
1
Type
Wireway telescoping fitting
Wiring method
Lay in

导出产品规格