下载文档 () / 20
动力,因我们而不同*

66-12FT

Eaton B-Line series wireway telescoping fitting, Feed through, Wireway telescoping fitting, NEMA 12, Steel, Brushed finish

常用规格

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
66-12FT
UPC
782051111354
Product Length/Depth
15 in
Product Height
5.82 in
Product Width
5.82 in
Product Weight
10.769 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Special features
NEMA12
Type
Wireway telescoping fitting
Wiring method
Feed through
Finish color
Brushed finish

导出产品规格