下载文档 () / 20
动力,因我们而不同*

66-12LTA

Eaton B-Line series wireway tee fitting, Includes (2) sealing plate kits, Top opening, Wireway tee fitting, NEMA 12, Steel, 6" X 6"

常用规格

Product Name
Eaton B-Line series wireway tee fitting
Catalog Number
66-12LTA
UPC
782051005097
Product Length/Depth
11.5 in
Product Height
6 in
Product Width
6 in
Product Weight
9.964 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Special features
Includes (2) sealing plate kits, NEMA12
Type
Wireway tee fitting
Wiring method
Top opening

导出产品规格