下载文档 () / 20
动力,因我们而不同*

66-4XSBH

Eaton B-Line series wireway hanger, Wireway hangers (bracket), NEMA 4X, Stainless steel, Brushed finish

常用规格

Product Name
Eaton B-Line series wireway hanger
Catalog Number
66-4XSBH
UPC
782051134544
Product Length/Depth
8.5 in
Product Height
8 in
Product Width
3.62 in
Product Weight
0.952 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Stainless steel
Special features
NEMA 4X
Type
Wireway hangers (bracket)
Finish color
Brushed finish

导出产品规格