下载文档 () / 20
动力,因我们而不同*

66-4XSFCP

Eaton B-Line series closure plate, Feed through, Closure plate, NEMA 4X, Stainless steel, Brushed finish

常用规格

Product Name
Eaton B-Line series closure plate
Catalog Number
66-4XSFCP
UPC
782051134599
Product Length/Depth
0.067 in
Product Height
7.75 in
Product Width
7.75 in
Product Weight
1.753 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Stainless steel
Special features
NEMA 4X
Type
Closure plate
Wiring method
Feed through
Finish color
Brushed finish

导出产品规格