| Product Name |
Eaton B-Line series wiring trough
|
| Catalog Number |
6624 GRT NK
|
| UPC |
782051141917
|
| Product Length/Depth |
24 in
|
| Product Height |
6 in
|
| Product Width |
6 in
|
| Product Weight |
11.496 lb
|
| Certifications |
CSA Certified
UL Listed |
| Special features |
Cover is held secure by flange and plated screws
|
| Type |
GRT NK wiring trough
|
| Mounting method |
Embossed thru holes
|
| Closure type |
Plated screws
|
| Finish color |
ANSI 61 gray
|
| Material thickness |
16 gauge
|