下载文档 () / 20
动力,因我们而不同*

6648 GGV

Eaton B-Line series wiring trough, 6" height, 48" length, 6" width, GGV NK wireway, Thru holes, 15 top knockouts, 15 bottom knockouts, Screw cover, NEMA 1, Galvanized steel, Plated screws, Gray, 16 gauge

常用规格

Product Name
Eaton B-Line series wiring trough
Catalog Number
6648 GGV
UPC
782051007206
Product Length/Depth
48 in
Product Height
6 in
Product Width
6 in
Product Weight
19.303 lb
Certifications
CSA Certified
UL Listed

产品规格

Special features
Cover is secured with plated screws
Type
GGV NK wireway
Mounting method
Thru holes
Closure type
Plated screws
Finish color
Gray
Material thickness
16 gauge

导出产品规格