下载文档 () / 20
动力,因我们而不同*

666156FULL-1101X

Eaton, Alarms & signalling devices, Fulleon, SQG3 Base sounder beacon VID, Red Flash, White housing (SQG3-VID/W1/RF)

常用规格

Product Name
Eaton SQG3-23
Catalog Number
666156FULL-1101X
Product Length/Depth
30 mm
Product Height
114 mm
Product Width
114 mm
Product Weight
0.175 kg
Compliances
EN

产品规格

Nominal voltage - max
35 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.011 A
Power
0.3 W
Lens color
Clear
Lamp type
LED
Sound output
90 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
1.44 Kilo Hertz
Frequency sound signal - min
0.61 Kilo Hertz
Alarm current - max
0.011 mA
Alarm current - min
0.009 mA
Construction material
PC
EN Certified Tones
3
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
3
Voice tones
No
Product branding
Eaton
Degree of protection
IP21
Suitable for
Ceiling Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.5 - 2.5 mm
Power consumption in standby mode
8.7 W
Functions
Vandal proof

导出产品规格