知识搜索
下载文档 () / 20
动力,因我们而不同*

667

Eaton Crouse-Hinds series EMT compression coupling, EMT, Zinc plated steel, Compression type, 3"

常用规格

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
667
UPC
784564106674
Product Length/Depth
5.7 in
Product Height
6.5 in
Product Width
5.2 in
Product Weight
4.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
3"
Material
Zinc plated steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。