知识搜索
下载文档 () / 20
动力,因我们而不同*

668WHITE

Eaton Crouse-Hinds series EMT compression coupling, White, EMT, Zinc plated steel, Compression type, 3-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series EMT compression coupling
Catalog Number
668WHITE
UPC
662277092111
Product Length/Depth
4.69 in
Product Height
4.94 in
Product Width
4.94 in
Product Weight
3.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Trade size
3-1/2"
Color
White
Material
Zinc plated steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。