| Product Name |
Eaton VCP-W test kit
|
| Catalog Number |
66A5067G01
|
| UPC |
786689832049
|
| Product Length/Depth |
3.125 in
|
| Product Height |
1 in
|
| Product Width |
2.625 in
|
| Product Weight |
0.2 lb
|
| Certifications |
UL Listed
|
| Type |
Labels
|
| Voltage rating |
5/15 kV
|