下载文档 () / 20
动力,因我们而不同*

680001FULL-0054X

Eaton, Alarms & signalling devices, Fulleon, Symphoni Voice Plus sounder beacon, Red lens, Red flash, Red housing, Set to tone 7, Voice message set VP035ASY-2, Set to Tone 7

常用规格

Product Name
Eaton Symphoni Fire alarm sounder
Catalog Number
680001FULL-0054X
Product Length/Depth
91 mm
Product Height
105 mm
Product Width
105 mm
Product Weight
0.21 kg
Compliances
EN

产品规格

Nominal voltage - max
60 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.012 A
Power
0.3 W
Lens color
Red
Lamp type
LED
Sound output
100 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Alarm current - max
12 mA
Alarm current - min
8 mA
Construction material
ABS/FR
EN Certified Tones
7
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
7
Voice tones
Yes
Degree of protection
IP21
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

导出产品规格