| Product Name |
Eaton Symphoni Fire alarm sounder
|
| Catalog Number |
680002FULL-0025X
|
| Product Length/Depth |
91 mm
|
| Product Height |
105 mm
|
| Product Width |
105 mm
|
| Product Weight |
0.21 kg
|
| Compliances |
EN
|
| Nominal voltage - max |
60 V
|
| Nominal voltage - min |
9 V
|
| Type of current |
DC
|
| Electricity consumption |
0.012 A
|
| Power |
0.3 W
|
| Lens color |
Clear
|
| Lamp type |
LED
|
| Sound output |
100 dB
|
| Type of optical signal |
Flash light
|
| Type of acoustic signal device |
Siren
|
| Type of acoustic signal |
Pulse tone/continuous tone
|
| Mounting Method |
Surface mounting
|
| Color housing |
White
|
| Frequency sound signal - max |
1.2 Kilo Hertz
|
| Frequency sound signal - min |
0.5 Kilo Hertz
|
| Alarm current - max |
12 mA
|
| Alarm current - min |
8 mA
|
| Construction material |
ABS/FR
|
| EN Certified Tones |
7
|
| Humidity (Non Condensing) - Max |
95 %
|
| Humidity (Non Condensing) - Min |
0 %
|
| Operating temperature - max |
55 °C
|
| Operating temperature - min |
-10 °C
|
| System typology |
Conventional (Non-addressable)
|
| Tones |
7
|
| Voice tones |
Yes
|
| Degree of protection |
IP21
|
| Suitable for |
Ceiling Mounting
Wall Mounting |
| Cable entry |
Rear
|
| Light color |
Red
|
| EN Certification Standards |
EN54 Pt3 (Fire Alarm Sounders)
|
| System wiring |
0.28 - 2.5 mm
|